??
CAD model selection
24375322 SBK 500 508 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24375322 SBK 500 508 25
ARTIKELNR
Item no.
24375322
WS
Material
HGW HG600
DD
d
500.0 mm
DF
508.0 mm
NUT
Groove
D1
502.5 mm
L
25.0 mm
H
24.5 mm
P
Profile
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.