??
CAD model selection
24375389 SBK 28 31 5.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24375389 SBK 28 31 5.6
ARTIKELNR
Item no.
24375389
WS
Material
HGW HG517
DD
d
28.0 mm
DF
31.0 mm
NUT
Groove
D1
29.0 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.