??
CAD model selection
24375928 PU6 18 24.6 6.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
24375928 PU6 18 24.6 6.3
ARTIKELNR
Item no.
24375928
DD
d
18.0 mm
D
24.6 mm
NUT
Groove
L
3.8 mm
H
6.3 mm
D1
21.0 mm
P
Profile
3.3 mm
R2
1.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.