??
CAD model selection
24375979 T20 220 250 18.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24375979 T20 220 250 18.2
ARTIKELNR
Item no.
24375979
DD
Dimensions d
220.0 mm
D
Dimensions
250.0 mm
NUT
Groove
H
Dimensions
18.2 mm
L
Dimensions
20.0 mm
P
Profile
15.0 mm
C
7.5 mm
R1
Radius
0.8 mm
E
Groove
ISO
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.