??
CAD model selection
24376140 Rotomatic M 16 95 84 0.8 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24376140 Rotomatic M 16 95 84 0.8 PTFE GM201
ARTIKELNR
Item no.
24376140
WS
Material
PTFE GM201
DD
d
84.0 mm
D
95.0 mm
NUT
Groove
R1
0.8 mm
L
4.2 mm
C
8.0 mm
P
Profile
5.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.