??
CAD model selection
24377325 PU82 25 33 5.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24377325 PU82 25 33 5.7
ARTIKELNR
Item no.
24377325
DD
d
25.0 mm
D
33.0 mm
NUT
Groove
S
4.00 mm
H
5.7 mm
L
6.5 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.