??
CAD model selection
24377339 Rotomatic M15 1000 1028 2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24377339 Rotomatic M15 1000 1028 2
ARTIKELNR
Item no.
24377339
DD
d
1000.0 mm
D
1028.0 mm
NUT
Groove
R1
2.0 mm
L
9.5 mm
C
11.0 mm
P
Profile
14.00 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.