??
CAD model selection
24379281 KBK 65 60 9.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KBK - Merkel® Guide ring
Bill of material
24379281 KBK 65 60 9.7
ARTIKELNR
Item no.
24379281
D
65.0 mm
DF
60.0 mm
NUT
Groove
D1
63.4 mm
L
9.7 mm
H
9.5 mm
P
Profile
2.5 mm
WS
Material
HGW HG517
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.