??
CAD model selection
24379369 SBK 110 115 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24379369 SBK 110 115 20
ARTIKELNR
Item no.
24379369
WS
Material
HGW HG517
DD
d
110.0 mm
DF
115.0 mm
NUT
Groove
D1
111.6 mm
L
20.0 mm
H
19.8 mm
P
Profile
2.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.