??
CAD model selection
24379371 SBK 90 95 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24379371 SBK 90 95 15
ARTIKELNR
Item no.
24379371
WS
Material
HGW HG517
DD
d
90.0 mm
DF
95.0 mm
NUT
Groove
D1
91.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.