??
CAD model selection
24380258 OMK-ES 120 100 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
24380258 OMK-ES 120 100 10
ARTIKELNR
Item no.
24380258
WS
Material
NBR-GM201
DD
Dimension d
100.0 mm
D
Dimension
120.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
9.4 mm
P
Profile
10.0 mm
R1
max.
0.4 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.