??
CAD model selection
24380283 OMK-ES 200 175 12.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
24380283 OMK-ES 200 175 12.5
ARTIKELNR
Item no.
24380283
WS
Material
NBR-GM201
DD
Dimension d
175.0 mm
D
Dimension
200.0 mm
NUT
Groove
H
Dimension
12.5 mm
L
Dimension
11.7 mm
P
Profile
12.5 mm
R1
max.
0.4 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.