??
CAD model selection
24380523 L43 135 110 25.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24380523 L43 135 110 25.4
ARTIKELNR
Item no.
24380523
D
135.0 mm
DD
d
110.0 mm
NUT
Groove
L
25.4 mm
L1
9.50 mm
D2
132.50 mm
D3
127.60 mm
H
25.4 mm
P
Profile
12.5 mm
C
6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.