??
CAD model selection
24380527 L43 75 55 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24380527 L43 75 55 22.4
ARTIKELNR
Item no.
24380527
D
75.0 mm
DD
d
55.0 mm
NUT
Groove
L
22.4 mm
L1
6.40 mm
D2
73.30 mm
D3
69.20 mm
H
22.4 mm
P
Profile
10.0 mm
C
4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.