??
CAD model selection
24380802 PU 83 54.6 60 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24380802 PU 83 54.6 60 5.5
ARTIKELNR
Item no.
24380802
DD
d
54.6 mm
D
60.0 mm
NUT
Groove
S
2.7 mm
H
5.5 mm
L
6.5 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.