??
CAD model selection
24380889 SBK 55 60 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24380889 SBK 55 60 15
ARTIKELNR
Item no.
24380889
WS
Material
HGW HG517
DD
d
55.0 mm
DF
60.0 mm
NUT
Groove
D1
56.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.