??
CAD model selection
24466 NI400 32 47 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 400 - Merkel® U-Ring
Bill of material
24466 NI400 32 47 10
ARTIKELNR
Item no.
24466
DD
Dimension d
32.0 mm
D
Dimension
47.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.