??
CAD model selection
V6-520 25100
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-520 25100
ARTIKELNR
Item no.
25100
AF
No. of convolutions
11
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
335.0 mm
LMAX
Length max.
420.0 mm
LMIN
Length mix.
50.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
78.0 mm
D2
Connection diameter
130.0 mm
DD1
min. inner diameter
86.0 mm
DD2
max. outer diameter
130.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.