??
CAD model selection
V6-814 25226
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-814 25226
ARTIKELNR
Item no.
25226
AF
No. of convolutions
1
LH
Productions length
24.0 mm
L
Length
mm
LMAX
Length max.
24.0 mm
LMIN
Length mix.
24.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
10.0 mm
D2
Connection diameter
21.0 mm
DD1
min. inner diameter
16.0 mm
DD2
max. outer diameter
30.0 mm
WS
Material
53 CR 858
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.