??
CAD model selection
B2 400 440 20 25377
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2 - Simmerring®
Bill of material
B2 400 440 20 25377
ARTIKELNR
Item no.
25377
D1
Shaft
400.00 mm
D2
Cage
440.00 mm
B
Width
20.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.