??
CAD model selection
25383 NA400 80 60 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 400 - Merkel® U-Ring
Bill of material
25383 NA400 80 60 12
ARTIKELNR
Item no.
25383
E
Groove
ISO
D
Dimension
80.0 mm
DD
Dimension d
60.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D