??
CAD model selection
25464 NA400 160 135 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 400 - Merkel® U-Ring
Bill of material
25464 NA400 160 135 15
ARTIKELNR
Item no.
25464
E
Groove
ISO
D
Dimension
160.0 mm
DD
Dimension d
135.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
12.5 mm
C
6.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.