??
CAD model selection
25496 NA400 250 220 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 400 - Merkel® U-Ring
Bill of material
25496 NA400 250 220 18
ARTIKELNR
Item no.
25496
E
Groove
ISO
D
Dimension
250.0 mm
DD
Dimension d
220.0 mm
NUT
Groove
H
Dimension
18.0 mm
L
Dimension
19.0 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.