??
CAD model selection
V6-978 26945
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-978 26945
ARTIKELNR
Item no.
26945
AF
No. of convolutions
1
LH
Productions length
90.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
100.0 mm
LMIN
Length mix.
10.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
143.0 mm
D2
Connection diameter
245.0 mm
DD1
min. inner diameter
160.0 mm
DD2
max. outer diameter
240.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.