??
CAD model selection
V6-102 29269
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-102 29269
ARTIKELNR
Item no.
29269
AF
No. of convolutions
1
LH
Productions length
96.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
20.0 mm
LMIN
Length mix.
4.0 mm
MS
Material thickness
1.75 mm
D1
Connection diameter
70.0 mm
D2
Connection diameter
70.0 mm
DD1
min. inner diameter
70.0 mm
DD2
max. outer diameter
120.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.