??
CAD model selection
V6-217 29370
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-217 29370
ARTIKELNR
Item no.
29370
AF
No. of convolutions
6
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
150.0 mm
LMAX
Length max.
200.0 mm
LMIN
Length mix.
28.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
125.0 mm
D2
Connection diameter
156.0 mm
DD1
min. inner diameter
124.0 mm
DD2
max. outer diameter
190.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.