??
CAD model selection
29462 NA250 180 160 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
29462 NA250 180 160 15
ARTIKELNR
Item no.
29462
E
Groove
D
Dimension
180.0 mm
DD
Dimension d
160.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.