??
CAD model selection
V6-438 29634
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-438 29634
ARTIKELNR
Item no.
29634
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
18.0 mm
LMAX
Length max.
23.0 mm
LMIN
Length mix.
9.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
10.0 mm
D2
Connection diameter
16.5 mm
DD1
min. inner diameter
25.0 mm
DD2
max. outer diameter
32.0 mm
WS
Material
53 CR 858
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.