??
CAD model selection
V6-612 29778
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-612 29778
ARTIKELNR
Item no.
29778
AF
No. of convolutions
10
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
260.0 mm
LMAX
Length max.
290.0 mm
LMIN
Length mix.
55.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
145.0 mm
D2
Connection diameter
145.0 mm
DD1
min. inner diameter
155.0 mm
DD2
max. outer diameter
185.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.