??
CAD model selection
V6-628 29793
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-628 29793
ARTIKELNR
Item no.
29793
AF
No. of convolutions
14
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
355.0 mm
LMAX
Length max.
520.0 mm
LMIN
Length mix.
55.0 mm
MS
Material thickness
1.20 mm
D1
Connection diameter
128.0 mm
D2
Connection diameter
128.0 mm
DD1
min. inner diameter
128.0 mm
DD2
max. outer diameter
168.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.