??
CAD model selection
V6-638 29803
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-638 29803
ARTIKELNR
Item no.
29803
AF
No. of convolutions
6
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
110.0 mm
LMAX
Length max.
130.0 mm
LMIN
Length mix.
20.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
70.0 mm
D2
Connection diameter
75.0 mm
DD1
min. inner diameter
70.0 mm
DD2
max. outer diameter
95.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.