??
CAD model selection
V6-661 29824
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-661 29824
ARTIKELNR
Item no.
29824
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
80.0 mm
LMAX
Length max.
70.0 mm
LMIN
Length mix.
35.0 mm
MS
Material thickness
3.00 mm
D1
Connection diameter
180.0 mm
D2
Connection diameter
180.0 mm
DD1
min. inner diameter
190.0 mm
DD2
max. outer diameter
210.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.