??
CAD model selection
310024 KI310 65 73 11.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
310024 KI310 65 73 11.5
ARTIKELNR
Item no.
310024
ER
Groove
-
DD
Dimension d
65.0 mm
D
Dimension
73.0 mm
NUT
Groove
H
Dimension
11.5 mm
L
Dimension
12.5 mm
P
Profile
4.0 mm
C
3.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.