??
CAD model selection
BAOF 230 250 8 316204
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAOF - Simmerring®
Bill of material
BAOF 230 250 8 316204
ARTIKELNR
Item no.
316204
D1
Shaft
230.0 mm
D2
Cage
250.0 mm
B
Width
8.0 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.