??
CAD model selection
V6-2 31658
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-2 31658
ARTIKELNR
Item no.
31658
AF
No. of convolutions
1
LH
Productions length
24.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
20.0 mm
LMIN
Length mix.
6.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
50.0 mm
D2
Connection diameter
58.0 mm
DD1
min. inner diameter
50.0 mm
DD2
max. outer diameter
85.0 mm
WS
Material
42CR764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.