??
CAD model selection
319968 NI300 70 85 11.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
319968 NI300 70 85 11.5
ARTIKELNR
Item no.
319968
DD
d
70.0 mm
D
85.0 mm
NUT
Groove
H
11.5 mm
L
12.5 mm
P
Profile
7.5 mm
C
5.5 mm
E
Groove
ISO
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.