??
CAD model selection
32166 NA250 42 22 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
32166 NA250 42 22 10
ARTIKELNR
Item no.
32166
E
Groove
D
Dimension
42.0 mm
DD
Dimension d
22.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.