??
CAD model selection
323089 KI310 143 151 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
323089 KI310 143 151 13
ARTIKELNR
Item no.
323089
ER
Groove
-
DD
Dimension d
143.0 mm
D
Dimension
151.0 mm
NUT
Groove
H
Dimension
13.0 mm
L
Dimension
14.0 mm
P
Profile
4.0 mm
C
3.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.