??
CAD model selection
V6-330 325674
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-330 325674
ARTIKELNR
Item no.
325674
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
200.0 mm
LMAX
Length max.
180.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
3.00 mm
D1
Connection diameter
154.0 mm
D2
Connection diameter
188.0 mm
DD1
min. inner diameter
160.0 mm
DD2
max. outer diameter
205.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.