??
CAD model selection
326251 KI310 85 94 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
326251 KI310 85 94 15
ARTIKELNR
Item no.
326251
ER
Groove
-
DD
Dimension d
85.0 mm
D
Dimension
94.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
4.5 mm
C
3.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.