??
CAD model selection
BFA 70 60 15 33042
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 70 60 15 33042
ARTIKELNR
Item no.
33042
WS
Material
50 NBR 253
DC
70.0 mm
DK
60.0 mm
H
15.0 mm
W
0.55 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.