??
CAD model selection
V6-1406 333285
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1406 333285
ARTIKELNR
Item no.
333285
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
70.0 mm
LMAX
Length max.
33.5 mm
LMIN
Length mix.
18.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
108.5 mm
D2
Connection diameter
108.5 mm
DD1
min. inner diameter
122.0 mm
DD2
max. outer diameter
142.0 mm
WS
Material
60 CR 87258
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.