??
CAD model selection
336462 NI300 23 35 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
336462 NI300 23 35 10
ARTIKELNR
Item no.
336462
DD
d
23.0 mm
D
35.0 mm
NUT
Groove
H
10.0 mm
L
11.0 mm
P
Profile
6.0 mm
C
5.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.