??
CAD model selection
351889 KI320 40 50 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351889 KI320 40 50 8
ARTIKELNR
Item no.
351889
E
Groove
ISO
DD
Dimension d
40.0 mm
D
Dimension
50.0 mm
NUT
Groove
H
Dimension
8.0 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
4.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.