??
CAD model selection
351890 KI320 45 55 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351890 KI320 45 55 8
ARTIKELNR
Item no.
351890
E
Groove
ISO
DD
Dimension d
45.0 mm
D
Dimension
55.0 mm
NUT
Groove
H
Dimension
8.0 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
4.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.