??
CAD model selection
351893 KI320 56 71 12.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351893 KI320 56 71 12.5
ARTIKELNR
Item no.
351893
E
Groove
ISO
DD
Dimension d
56.0 mm
D
Dimension
71.0 mm
NUT
Groove
H
Dimension
12.5 mm
L
Dimension
12.5 mm
P
Profile
7.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.