??
CAD model selection
351900 KI320 95 110 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351900 KI320 95 110 13
ARTIKELNR
Item no.
351900
E
Groove
DD
Dimension d
95.0 mm
D
Dimension
110.0 mm
NUT
Groove
H
Dimension
13.0 mm
L
Dimension
13.0 mm
P
Profile
7.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.