??
CAD model selection
351905 KI320 140 160 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351905 KI320 140 160 16
ARTIKELNR
Item no.
351905
E
Groove
ISO
DD
Dimension d
140.0 mm
D
Dimension
160.0 mm
NUT
Groove
H
Dimension
16.0 mm
L
Dimension
15.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.