??
CAD model selection
B2 390 430 18 3565
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2 - Simmerring®
Bill of material
B2 390 430 18 3565
ARTIKELNR
Item no.
3565
D1
Shaft
390.00 mm
D2
Cage
430.00 mm
B
Width
18.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.