??
CAD model selection
BFA 40 35 40 35845
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 40 35 40 35845
ARTIKELNR
Item no.
35845
WS
Material
50 NBR 253
DC
40.0 mm
DK
35.0 mm
H
40.0 mm
W
0.45 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.